Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CASB393WP - Weatherproof Open Class VAD
Bill of material
CASB393WP(architecture_300)
CNSORDERNO
Part Number
CASB393WP
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
N/A
PF
Product Family
Intelligent Addressable Open Class VAD
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-3:2001+A1:2002+A2:2006, EN54-17:2005, EN54-23:2010
DOPNO
DoP No.
DoP0020
L
Length (Depth)
100 mm
W
Width
110 mm
H
Height
110 mm
CNSMASSEXACT
Weight
0.32 kg
OV
Operating Voltage
19V dc to 30V dc V
QC
Quiescent Current
450 µA
AC
Alarm Current
8.6mA to 11mA
CLR
Colour
Red
II
Important Information
N/A
DESC
Description
The intelligent addressable open class visual alarm device (CASB393) offers low current consumption, multiple sound output levels and LED visual notification.The open class VAD comes in two variants: the standard CASB393 and the weatherproof CASB393WP, which is IP66 rated making it is ideal for outdoor locations. Both variants of the open class VAD are suitable for markets where EN54-23 VADs are a requirement.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    CAB382 - Loop Connected LED Beacon
    Eaton BIM
    CBG370WP - Fire Alarm System Callpoint
    Eaton BIM
    CBG370S - Fire Alarm System Callpoint
    Eaton BIM
    CASBB394 - Open Class VAD Base
    Eaton BIM
    CASBB384 - Sounder Beacon Base
    Eaton BIM
    CASB383WP - Weatherproof Wall Sounder Beacon
    Eaton BIM
    CTPR3000 - Touchscreen Fire Alarm System Repeater Control Panel
    Eaton BIM
    CAH330 - Multi-Mode Heat Sensor
    Eaton BIM
    CASB393 - Open Class VAD
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices