Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CAS381WP - Weatherproof Fire Alarm Wall Sounder
Bill of material
CAS381WP(architecture_300)
CNSORDERNO
Part Number
CAS381WP
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
MAS850LPSWP, FXN538LPSWP
PF
Product Family
Intelligent Addressable Fire Alarm Wall Sounder
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-3:2001+A1:2002+A2:2006, EN54-17:2005
DOPNO
DoP No.
DoP0132
L
Length (Depth)
100 mm
W
Width
110 mm
H
Height
110 mm
CNSMASSEXACT
Weight
0.32 kg
OV
Operating Voltage
17V dc to 32V dc V
QC
Quiescent Current
320 µA
AC
Alarm Current
2mA to 6mA
CLR
Colour
Red
II
Important Information
N/A
DESC
Description
The CAS381 wall sounder and the CAS381WP weatherproof wall sounder provide a balanced mix of excellent sound output levels and ultra-low current consumption– providing low ongoing cost but comprehensive coverage in an emergency evacuation.Both Eaton's intelligent addressable wall sounders are wall surface mounted with a choice of different tones, volume levels, built in short circuit isolator and soft addressing for ease of installation. The CAS381WP is IP66 rated and suitable for use in areas of high levels of dust as well as outside.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    CASB393 - Open Class VAD
    Eaton BIM
    CASB383 - Wall Sounder Beacon
    Eaton BIM
    CASB383WP - Weatherproof Wall Sounder Beacon
    Eaton BIM
    CAS381 - Fire Alarm Wall Sounder
    Eaton BIM
    CBG370S - Fire Alarm System Callpoint
    Eaton BIM
    CASB393WP - Weatherproof Open Class VAD
    Eaton BIM
    Web Compact Controller - CGLine+ system
    Eaton BIM
    CBG370WP - Fire Alarm System Callpoint
    Eaton BIM
    CASBB394 - Open Class VAD Base
    Eaton BIM
    MDR24L (Striker Plate) - Conventional Heavy Duty Door Retainer
    Eaton BIM
    MDR24L (Magnet) - Conventional Heavy Duty Door Retainer
    Eaton BIM
    CAS380 - Detector Sounder Base
    Eaton BIM
    CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
    Eaton BIM
    CrystalWay 30m - Self-contained exit sign
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices