Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
MAB100R - Reflective Beam Sensor
Bill of material
MAB100R(architecture_300)
CNSORDERNO
Part Number
MAB100R
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
N/A
PF
Product Family
Intelligent Addressable Reflective Beam Sensor
MAN
Manufacturer
Fire Fighting Enterprises Ltd.
MANAD
Manufacturer Address
9 Hunting Gate, Hitchin, SG4 0TJ
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-12:2002, EN54-17:2005
DOPNO
DoP No.
N/A
L
Length (Depth)
120 mm
W
Width
130 mm
H
Height
210 mm
CNSMASSEXACT
Weight
0.8 kg
OV
Operating Voltage
18V dc to 30V dc
QC
Quiescent Current
5mA (no LEDs)
AC
Alarm Current
9 mA
CLR
Colour
White and Black
II
Important Information
N/A
DESC
Description
Eaton has two variants in the intelligent addressable reflective beam detectors: the MAB50R, with a range of up to 50 meters and the MAB100R, with a range of up to 100 meters – both of which are compatible with Eaton’s intelligent addressable fire and notification systems. These units are designed to replace individual point detectors in large, open areas, such as warehouses. Fire and fault conditions are signalled to the control panel using standard loop wiring, so no additional interconnection required.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
    Eaton BIM
    CIOP8 - Mimic Relay Board
    Eaton BIM
    MDR24L (Magnet) - Conventional Heavy Duty Door Retainer
    Eaton BIM
    MDR24L (Striker Plate) - Conventional Heavy Duty Door Retainer
    Eaton BIM
    CAB382 - Loop Connected LED Beacon
    Eaton BIM
    CTPR3000 - Touchscreen Fire Alarm System Repeater Control Panel
    Eaton BIM
    LEAT 1500 - LEAT 1500
    Eaton BIM
    MAB50R - Reflective Beam Sensor
    Eaton BIM
    1205 LE - 1205 LE
    Eaton BIM
    LEAT 3000 - LEAT 3000
    Eaton BIM
    CMIO353 - 230Vac Relay Unit
    Eaton BIM
    CASBB394 - Open Class VAD Base
    Eaton BIM
    RXS3 - RXS3
    Eaton BIM
    1881 LE - 1881 LE
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices