Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
LP 50 & LP 100 LED - Lampes portables
Bill of material
LUM10151(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PF
Product Family
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
EF7000004
Protection class
II
EF7000008
Width
122 mm
EF7000136
Colour housing
Grey
EF7000187
Voltage type
AC
EF7001438
Length
119 mm
EF7001456
Height/depth
210 mm
EF7001596
Material housing
Plastic
EF7004351
Battery quality
NiMH
EF7005127
Nominal voltage
230-230 Vac
EF7005474
Degree of protection (IP)
IP44
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7011954
Luminous flux in standby mode
3 lm
F
Frequency
50-60 Hz
OUC
Outdoor use compliance
No
MODE
Mode
Non-Maintained (NM)
AT
Autonomy
1 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices