Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton BIM
Description
EC002288 - Small distribution board equipped
Bill of material
6143752(300)
MD01
LODLEVEL
LOD Level
DESCRIPTION_SHORT
DESCRIPTION_LONG
INTERNATIONAL_PID
SUPPLIER_ALT_PID
MANUFACTURER_PID
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
SPECIAL_TREATMENT_CLASS
NONE
EF000003
Mounting method
Surface mounted (plaster)
EF000351
Number of phases
EF000781
Protection
Miniature- / earth leakage circuit breaker
EF006239
Total number of groups
EF005556
Number of direct groups
EF005540
Number of earth leakage circuit breakers
EF005542
Number of earth leakage switches 30 mA
EF005541
Number of earth leakage switches 300 mA
0
EF005581
Number of poles main switch
EF007848
Main switch rated current
A
EF005943
Cooker group
None
EF005944
Cooker group suitable as power current group
false
EF000289
With socket outlet
false
EF005639
With bell transformer
EF001332
Over voltage protection
false
EF001596
Material housing
Plastic
EF005474
Degree of protection (IP)
IP3X
EF005561
Number of groups behind earth leakage switch
EF005571
Number of light groups
EF000040
Height
mm
EF000008
Width
220 mm
EF002950
Width in number of modular spacings
12
EF000049
Depth
105 mm
EF005464
Built-in depth
1, 63 mm
EF001088
Extension possible
true
EF001094
With transparent cover
false
EF000113
Lockable
false
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
CUSTOMS_TARIFF_NUMBER
85381000
STATISTICS_FACTOR
1
COUNTRY_OF_ORIGIN
RO
MD01_NORMAL
MD01_NORMAL
MD01_DETAIL
MD01_DETAIL
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    Memshield 4 Panelboards - Memshield 4 Panelboards
    Eaton BIM
    Abox
    Eaton BIM
    EBMAFDD141 - EBMAFDD141
    Eaton BIM
    CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    EC001094 - Dimming actuator for bus system
    Eaton BIM
    EC000699 - Central device for bus system
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices