Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton BIM
Description
3000 LED series - Safety luminaire
Bill of material
40071352904
CNSORDERNO
Part Number
PREVIEW
Preview Picture
LODLEVEL
LOD Level
PF
Product Family
3000 LED series - Safety luminaire
M1
Material 1
MEAN1
Material 1 EAN
MDESC1
Material 1 Description
EF7000003
Mounting method
Built-in
EF7000030
Function
Escape route lighting
EF7011099
Pictogram included
No
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
EF7000136
Colour housing
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Focal lens
EF7005474
Degree of protection (IP)
IP20
EF7004293
Impact strength
IK03
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-10 - 40 °C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7000008
Width
mm
EF7001456
Height/depth
31.5 mm
EF7001438
Length
mm
EF7000015
Outer diameter
mm
EF7023518
Built-in height/depth
30 mm
EF7000943
Built-in diameter
60 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
mA
PDH15
Apparent power at mains operation
VA
EF7009347
Max. system power
W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    NexiTech LED IP65 - Safety luminaire
    Eaton BIM
    GuideLed SL Recessed - Safety luminaire
    Eaton BIM
    NexiTech LED IP40 - Safety luminaire
    Eaton BIM
    3514 LED - Safety luminaire
    Eaton BIM
    NexiTech LED IP40 - Safety & Exit sign
    Eaton BIM
    BeamTech - Beam light
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    Planete 2-45 ES avec cadre d'encastrement - Luminaire d'évacuation
    Eaton BIM
    SafeLite - Exit sign
    Eaton BIM
    NexiTech LED IP40 - Exit sign
    Eaton BIM
    SafeLite - Safety luminaire
    Eaton BIM
    Outdoor Wall II - Safety luminaire
    Eaton BIM
    GuideLed DXC 30m Ceiling with canopy - Exit sign
    Eaton BIM
    CrystalWay 30m - Exit sign
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices